Set your location and language to prioritise localised information. Continue
Badalona Planter Box

Badalona Planter Box

Clean, modern design offered in a versatile shape and substantial size.

  • This stylish planter box is tall, wide and long, so it’s perfect for growing a variety of plants
  • Grow an herb garden right outside your kitchen window or display larger plants in style
  • Your choice of hand-painted finishes for a customized look that complements any decor

Spacious living areas often need a design element that’s both wide and long, and the 39″ long Badalona planter fits the bill in style.

Use to bring a little slice of the outdoors into a kitchen or living space, or create a focal point on a patio or deck: the durable molded fiberglass construction of our 17″ high Badalona planter box won’t crack or bleach in the sun, and a choice of  hand-painted colors means that the Badalona can complement any design scheme.

Specification
  • Drainage: Drainage holes are optional

    Material: Fiberglass

    Finish: We offer a wide range of U.V. resistant finishes

    Dimensions & Weight

    69220 – Exterior: 39″L x 17″W x 17″H – Opening: 35.75″L x 13.75″W  – 20.7 lb

Technical specification
  • Unique ref.69220-badalona-planter-box
  • Collection setPlanters
  • CollectionRectangular
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States