Set your location and language to prioritise localised information. Continue
Alzira Round Tapered Plant Pot

Alzira Round Tapered Plant Pot

Our Alzira Round Tapered Plant Pot is simple in design but aesthetically striking. With a tapered shape, the Alzira works with both traditional and contemporary decor and is sure to look stunning in any room.

The Alzira pot is popular for its versatility and classic design. It can be grouped in neutral shades for an understated look or chosen in bright colors for maximum impact. The Alzira pot is durable and made from our premium fiberglass material that thrives in indoor and outdoor settings without breaking down.

In muted tones, Alzira Round Tapered Plant Pots can play a subtle role within your decor and are a great option when grouped or lined up by windows with lots of light. 

Why Buy The Alzira Round Tapered Plant Pot? 

The elegant curves that taper from the round mouth to a narrower base make the Alzira a stunning addition to almost any space, whether applied to a modern or classic decor theme.

The Alzira is one of our most popular planter styles for its versatility, and it is particularly favored among those looking for a touch of minimalism. The Alzira brings any space to life, but it looks great as a stand-alone piece or when helping to flank a doorway by placing one at either side. 

The Alzira pot also looks wonderful when used along walkways and when used symmetrically. Neutral tones breathe life into space whereas multiple colors make for a visually pleasing and contemporary look. 

Enhancing your traditional, transitional, or contemporary space is easy with our popular Alzira planter. The tapered, flowering base and elegant curves create a timeless shape that exudes tranquility. 

The Alzira is built to withstand the elements, made from strong fiberglass that doesn’t break down. You have a choice of customized finishes to help you adapt the planter to your decor. The Alzira pot is fashionable and, due to its minimalist design, can adapt to any changes in your decor for years to come.

Our Range Of Different Alzira Round Tapered Plant Pots

The Alzira Round Tapered Plant Pot is available in 47 different colors and a wide variety of UV-resistant finishes. Neutral tones such as whites, greys, and blacks compliment their surroundings perfectly. In contrast, the bolder color tones can be used to add a splash of excitement to any room.

We have two sizes to choose from, 23” tall and 36” tall. Each is tall enough to draw attention but small enough to sit on top of large tables, and they look great when placed by floor-to-ceiling windows. 

Each size of the Alzira can also be used to flank entryways or doorways to give you a grandiose style. The Alzira exudes elegance and is practical for all room areas, including filling the dark corners of a room.

When used together, these pots create an elegant layout that adds significant expression and character. A combination of three planters is the perfect solution for window displays or hallways. 

All Alzira pots come in a wide range of colors and finishes, with or without drainage holes. The Alzira Round Tapered Plant Pot can be customized to fit every need and design you have in mind. Each pot boasts a high level of durability, versatility, and elegant design. 

Specification
  • Dimensions & Weights

    23″ Alzira – 23″D x 24″H ( 69285.23 ) 

    36″ Alzira – 36″D x 34″H ( 69285.36 ) CURRENTLY OUT OF STOCK - ARRIVAL TBD

    Drainage: Optional. Drainage holes are recommended for outdoor installations.

    Material: Fiberglass.

    Finish: Choose from 20+ UV-resistant finishes to fit your design.

Technical specification
  • Unique ref.69285-alzira-round-tapered-planter-pot
  • Collection setPlanters
  • CollectionRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States