Set your location and language to prioritise localised information. Continue
Alicante Tapered Fluted Plant Pot

Alicante Tapered Fluted Plant Pot

Alicante Tapered Fluted Plant Pots

Our Alicante Tapered Fluted Plant Pot is a pot unlike any other. Offering a fresh update on a beloved traditional design, the fluted Alicante vase-style pot provides an eye-catching contemporary option with the class and character of the classic fluted pot. 

Pots and planters are nearly always defined by neat lines and smooth edges with minimalistic quadrilateral or spherical dimensions. In the Alicante Tapered Fluted Plant Pot, there is the option to branch out and invest in a distinctive planter that stands out as an eye-catching centerpiece in both commercial and residential settings. 

In muted tones, the Alicante Tapered Fluted Plant Pot can also take a back seat to other design features, and it is an excellent option when grouped, lined up, or used to flank a doorway or window.

Why Buy Alicante Tapered Fluted Plant Pots? 

The updated take on a timeless, classic design makes the Alicante Tapered Fluted Plant Pot an option well-suited to both traditional, contemporary, and transitional décor.

Made of durable, weather-resistant fiberglass and available in a range of hand-painted finishes and 47 colors, there is an option to suit every design and purpose. 

State-of-the-art construction means that the Alicante Tapered Fluted Plant Pot is as comfortable placed outdoors as it is holding its own as a key part of interior design. It has been hand-crafted to resist snow, rain, sun, and all harsh weather conditions year-round without fear of cracking, chipping, or fading in color.  

The durability and versatility of this plant pot are eclipsed only by its individualism. With planters so often defined by neat lines and simple shapes, the Alicante Tapered Fluted Plant Pot offers something a little different to most. It is both elegant and modest, providing a unique but balanced design.

Our Range Of Different Alicante Tapered Fluted Plant Pots

The Alicante Plant Pot is available in three sizes, 47 different colors, and a wide variety of UV-resistant finishes. Neutral tones like whites, blacks, and greys can be used for when this planter has the role of complementing its surroundings, whilst bolder tones can be used to give it even more charm. 

The smallest size, at 21” tall, is large enough to draw the eye in any setting, but small enough to sit on a table-top or adorn a reception area. The 27” is a great option to mix and match with other sizes and designs, whilst the biggest of the three sizes, at 32” high, is a substantial planter capable of effectively flanking an entryway in grandiose style or occupying the corner of a room. For an eye-catching combination, the three can be used together to add significant expression and character at various heights.

Available in a wide range of colors, finishes, and with or without drainage holes, the Alicante Tapered Fluted Plant Pot can be customized to fit every need. Made of premium fiberglass, it boasts unparalleled durability, exceptional versatility, and an exclusive design. 

Specification
  • Dimensions & Weights

    69468.15 — 15″D x 21″H — 12.5″D Opening — 8.5 lbs

    69468.22 — 22″D x 27″H — 18.5″D Opening — 16 lbs

    69468.26 — 26″D x 32″H — 23″D Opening — 22 lbs

    Drainage: Optional. Drainage holes are recommended for outdoor installations.

    Material: Fiberglass.

    Finish: Choose from 40+ UV-resistant finishes to fit your design.

Technical specification
  • Unique ref.69468-alicante-tapered-fluted-plant-pot
  • Collection setPlanters
  • CollectionRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States