Set your location and language to prioritise localised information. Continue
Amsterdam Tapered Rectangular Planter

Amsterdam Tapered Rectangular Planter

The Amsterdam Tapered Rectangular Planter exudes elegance with its tapered shape and clean edges. It is a versatile piece with a tall, tapered profile that draws the eye upward to highlight windows and artwork.

It is perfect for corners or other tight spaces that need to be filled. Made with durable fiberglass, the Amsterdam Tapered Rectangular Planter not only looks great, but it will last a lifetime.

This planter boasts a slick design and an unexpected yet sophisticated shape. The tapered, rectangular silhouette helps draw attention and makes a powerful impression in any room or outdoor space. 

It's perfect for highlighting wall hangings and artwork or sitting elegantly under windows. You can group several Amsterdam planters to create a visually stunning focal point. Available in over 40 professional-grade hand-painted finishes — from matte neutrals to bold, glossy hues — this plant pot is a timeless investment in your decor.

Why Buy The Amsterdam Tapered Rectangular Planter? 

The beautiful lines that taper from the rectangular mouth to a narrower base make the Amsterdam planter an excellent addition to almost any space, whether applied to a modern or classic decor theme.

The Amsterdam is a popular planter style due to its versatility. Those looking for a minimalist plant pot will be satisfied with the Amsterdam and its ability to fit within even the most modest design schemes.

It can bring any space you desire to life, but it is most suited when used in combinations of several planters to highlight artwork, windows, or even hallways. 

Choose neutral tones to breathe life into your space or multiple colors to create bold and dramatic statements. You can enhance your traditional or contemporary space with ease using our Amsterdam plant pot. The tall, tapered profile and striking lines create a timeless shape that exudes simplicity yet remains grandiose.  

The Amsterdam is strong and durable, crafted with ultra-strong fiberglass, and available in over 40 UV-resistant finishes to fit your design.

Our Range Of Different Amsterdam Planters

The Amsterdam Tapered Rectangular Planter is available in 47 different colors and a wide variety of UV-resistant finishes. Choose neutral tones such as whites, greys, and blacks if you would like to complement your modern and minimalist decor. Bolder color tones offer the chance to add a visually striking element to any room.

We have three sizes to choose from, including 26" tall, 30" tall, and 36" tall. Each size is enough to draw anyone's attention and look great in any setting. 

Several Amsterdam planters can be used to line a hallway, large staircase, lobby, or even a pool area. The Amsterdam planters are as much at home in domestic settings as they are in commercial spaces. 

All Amsterdam pots are available in a wide range of colors, finishes, and with or without drainage holes. The Amsterdam Tapered Rectangular Planter can also be customized to fit your exact design requirements. Each pot is ultra-durable, versatile, and elegant in design. 

Specification
  • Drainage: Optional. Drainage holes are recommended for outdoor installations.

    Material: Fiberglass.

    Finish: Choose from 40+ UV-resistant finishes to fit your design.

Technical specification
  • Unique ref.69615-amsterdam-tapered-rectangular-planter
  • Collection setPlanters
  • CollectionRectangular
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States