Set your location and language to prioritise localised information. Continue
Amesbury Tall Narrow Planter Box

Amesbury Tall Narrow Planter Box

Amesbury Tall Narrow Planter Box

The Amesbury Tall Narrow Planter Box offers a sophisticated blend of classic appeal and contemporary design. The tall, narrow dimensions and minimalistic, modern style make it a striking addition to any interior or exterior space. 

The height of the Amesbury Tall Narrow Planter Box means that plants can be displayed up high and stand out as invigorating, eye-catching features. They are used in stylish indoor spaces to highlight walkways or walls and bring natural elements inside the home but come into their own as defining pieces in both interior and outdoor spaces. 

Why Buy Amesbury Tall Narrow Planter Boxes?

All of our Amesbury Tall Narrow Planter Boxes are made from durable fiberglass and are hand-finished with a U.V. resistant automotive-grade paint. They deliver a sophisticated style and are equally as comfortable as an eye-catching piece of  interior design or as part of exterior design, where their durability will stand the test of time.

Effectively constructed to battle the elements, you are guaranteed a planter box that will deliver style and elegance for many years to come. With cutting-edge quality and unique visual appeal, these planters are a wise investment for any interior or exterior project.

Able to act as an anchor piece for any design theme or sit modestly in the backdrop while the greenery does the talking, the Amesbury Tall Narrow Planter Box is as versatile as it is durable. Placed either side of a low-profile sofa instead of end tables, framing a door in elegant style, or lined up along a sidewalk, this lively planter has endless possibilities.

Our Range Of Amesbury Tall Narrow Planter Boxes

In three different sizes and over 45 different colors, there is an Amesbury Tall Narrow Planter Box suited to everybody's needs. With your choice of premium hand-painted finishes, low gloss or high gloss, and the option of drainage holes or not, our Amesbury Tall Narrow Planter Boxes are adaptable. 

Choose a neutral, minimalist shade that underscores the greenery injected by your selected plants or opt for a bold, contemporary color that has maximum impact on your design. Either way, the Amesbury Tall Narrow Planter Box excels as a statement piece in any setting. A range of sizes and colors means you can find the right Amesbury Tall Narrow Planter for your space, giving it a unique touch that adds new life to both indoor and outdoor spaces.

Specification
  • Dimensions & Weights

    24″ Amesbury – 24″L x 10″W x 32″H

    36″ Amesbury – 36″L x 10″W x 32″H

    48″ Amesbury – 48″L x 10″W x 32″H

Technical specification
  • Unique ref.69729-amesbury-tall-narrow-planter-box
  • Collection setPlanters
  • CollectionRectangular
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States