Selecting the location and language will prioritise localised information. Continue
Marseille Low Bowl Planter

Marseille Low Bowl Planter

Simplicity and symmetry combine in this unique and naturally flowing planter bowl.

  • Delicate curves and an understated base create a formal touch
  • Made of high-quality fiberglass for easy care and durability
  • Elegant and simple curves create an eye-catching piece of decor

With its simple and flowing shape, our Marseille bowl planter is equally at home bringing nature into a living space or lobby, or adding grace and elegance to a deck or patio.

Featuring flowing, symmetrical lines atop a subtle, sophisticated base, our Marseille Bowl complements traditional or nature-based design schemes, or can add a bit of softness to minimalist or contemporary décor.

Offered in two versatile sizes that ar large enough to stand out as a centerpiece on a large table or fit into an empty corner on a patio or deck.

Constructed from high-quality, durable fiberglass and available in your choice of hand-painted finishes to customize to your space. Shipping is free.

Specification
  • Drainage: Optional.  Choose if you want drainage holes

    Material: Fiberglass

    Finish: Finished in U.V. resitant finishes by our dedicated planter finishing team

    Dimensions & Weights

    69795.24 – 24″D x 12″H – 23.25″D opening – 13lb

    69795.36 – 36″D x 14″H – 35.25″D opening – 24.5lb

Technical specification
  • Unique ref.69795-marseille-low-bowl-planter
  • Collection setPlanters
  • CollectionRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inVietnam
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States