Publish your products
Backdraft Damper - Adjustable Counterbalanced - Extruded Style Blade - CBD-150
Pottorff

Backdraft Damper - Adjustable Counterbalanced - Extruded Style Blade - CBD-150

Adjustable Counterbalanced Backdraft Damper
Extruded Style Blade

The CBD-150 backdraft damper employs counterbalanced gravity operated extruded style blades to restrict reverse airflow and to permit the forward flow of air in the intended direction. The CBD-150 damper may be mounted vertically or horizontally (airflow up) in either exhaust or intake installations for low to medium velocity and pressure applications.

Specification
  • Standard Construction

    Frame: 1-7/8" x 13/16" X 0.081" (46 x 21 x 2) extruded aluminum channel.

    Blades: 0.05" (1.3) thick aluminum - extruded.

    Linkage: Exposed on blade.

    Bearings: Synthetic.

    Seals: Extruded vinyl blade edge.

    Counterbalances: On blade - adjustable.

    Minimum Size:
    6" x 9" (152 x 229)
    Horizontal Downflow: 6" x 11" (152 x 279)

    Maximum Size:
    Single Section: 48" x 48" (1219 x 1219)
    Multiple Section: Unlimited


    Ratings

    Leakage: 9.9 cfm/ft2 @ 1.0 in. wg. (0.05 m3/s/m2 @ 0.25 kPa)

    Temperature: -40oF to 200oF (-40oC to 93oC)

Technical specification
  • Unique ref.Backdraft-Damper-Adjustable-Counterbalanced-Extruded-Style-Blade-CBD-150
  • Product familyHVAC
  • Product groupBackdraft Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.23
  • CSI MasterFormat 2014 TitleBackdraft Dampers
  • OmniClass Number23-33 29 13
  • OmniClass TitleBackdraft Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit