Publish your products
Blast Louver - 5" Deep - 45 Degree Horizontal Blade - Extruded Aluminum - ECD-545-BL
Pottorff

Blast Louver - 5" Deep - 45 Degree Horizontal Blade - Extruded Aluminum - ECD-545-BL

Extruded Aluminum Blast Louver
5" Deep - 45 Degree Horizontal Blade

The ECD-545-BL offers exceptional protection against wind-driven rain under the most severe conditions and is ideally suited for high wind areas or applications that are sensitive to wind-driven rain penetration. The ECD-545-BL incorporates horizontal blades and is available in a wide array of anodized and painted finishes including custom color matching.

The ECD-545-BL louver is independent 3rd-party tested for blast resistance, meeting the requirements of GSA Condition 2 when exposed to peak blast pressures of 16.7 psi and impulses of 85.6 psi-ms.

Specification
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum

    Frame: 5" deep x 0.081" thick (12.7 x 2) channel, 1-1/2" Flange Frame

    Blades: 450 x 063 (1.6) thick horizontal chevron style

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048)
    Multiple Section: Unlimited x 120" (3048)

    Installation Hardware: Continuous angles


    Ratings

    Free Area: 7.4 ft2 (0.69 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1250 fpm (6.35 m/s)

    Air Volume Delivered: 9250 cfm (4.37 m3/s)

    Pressure Loss: 0.24 in. wg. (60 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 980 fpm (4.98 m/s)

    Design Load: 30 psf

    Blast Loading: GSA Performance Condition: 2
    -16.7 psi peak pressure at impulse 85.6 psi-ms
    -12.1 psi repeated pressure at impulse 97.3 psi-ms

    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain

Technical specification
  • Unique ref.Blast-Louver-5-Deep-45-Degree-Horizontal-Blade-Extruded-Aluminum-ECD-545-BL
  • Product familyHVAC
  • Product groupLouvers and Penthouses
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-33 29 31
  • OmniClass TitleLouvre Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit