Standard Construction
Frame: 5" x 1" (127 x 25) aluminum hat channel 0.125" (3) thick. Low profile head and sill are used on sizes less than 13" (330) high.
Blades: 6063-T5 0.070" (1.8) thick heavy duty, dual wall extruded aluminum airfoil. Opposed action.
Axles: 1/2" (13) diameter plated steel hex.
Linkage: Concealed in frame.
Bearings: Synthetic.
Seals: TPV blade edge seals and flexible metal jamb seals.
Control Shaft: 1/2" x 6" (13 x 152) round drive axle with outboard shaft support bracket and bearing supplied on all single section dampers for field installation. Factory installed 3/4" (19) diameter jackshaft on all multiple section dampers.
Minimum Size:
6" x 9" (152 x 229)
Maximum Size:
Single Section: 60" x 74" (1524 x 1880)
Multiple Sections: Unlimited
Ratings
Leakage Class 1A: 3 cfm/ft2 @ 1 in. wg. (0.015 m3/s/m2 @ 0.25 kPa)
AMCA Certified for Air Performance and Air Leakage