Publish your products
Extruded Aluminum Sunshade - 8" Deep - 45 Degree Airfoil Blade - SSA-845
Pottorff

Extruded Aluminum Sunshade - 8" Deep - 45 Degree Airfoil Blade - SSA-845

Extruded Aluminum Sunshade
8" Deep - 45 Degree Airfoil Blade

The SSA-845 extruded aluminum sunshade is designed to provide distinctive style to a building's exterior while keeping the building cool. It also saves energy by reducing glare and thermal load. It is ideal for sustainable or "green" building construction. The SSA-845 is available in a wide array of anodized and painted finishes incuding custom color matching.

Specification
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Outrigger: 8" high x 0.250" thick (203 x 6.4) plate with rounded front.

    Blades: 45o x 0.110" (2.8) thick airfoil style.

    Fascia: 3" diameter x 0.081" thick (76 x 2.1) round tube.

    Minimum Size: 12" (305) wide

    Maximum Size:
    Single Section: Consult Factory
    Multiple Section: Unlimited

    Projection: 24" (610), 36" (914), 42" (1067), 48" (1219) and 60" (1524)

    Mounting Bracket: Exposed

Technical specification
  • Unique ref.Extruded-Aluminum-Sunshade-8-Deep-45-Degree-Airfoil-Blade-SSA-845
  • Product familyArchitectural Products
  • Product groupSunshades
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Shading Systems
  • Uniclass 2015 CodeSs_25_50_45
  • Uniclass 2015 DescriptionLouvre and shading systems
  • CSI MasterFormat 2014 Code10 73 16
  • CSI MasterFormat 2014 TitleCanopies
  • OmniClass Number23-17 21 11 11 11
  • OmniClass TitleSolid Canopies

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit