Standard Construction
Frame: 8" x 3/4" x 16 gauge (203 x 19 x 1.5) galvanized steel channel.
Blades: 6" x 16 gauge (152 x 1.5) galvanized steel - triple-V.
Axles: 1/2" (13) diameter plated steel hex.
Linkage: Concealed in frame.
Bearings: Synthetic.
Seals: PVC blade edge seals and flexible metal jamb seals.
Control Shaft: 1/2" x 5" (13 x 127) round drive axle with shaft support bracket.
Minimum SIze: 6" x 4" (152 x 102)
Maximum Size: Single Section: 36" x 24" (914 x 610)
Ratings
Leakage:
8.0 cfm/ft2 @ 4 in. wg. (0.04 m3/s/m2 @ 1.00 kPa)
4.0 cfm/ft2 @ 1 in. wg. (0.02 m3/s/m2 @ 0.25 kPa)
Temperature: -25oF to 180oF (-32oC to +83oC)