We are using cookies to provide our services

By using our services you agree to our use of cookies

Lead Free* Digital IntelliStation Series

Unique ref.: Lead_Free_Digital_IntelliStation_Series_LFIS
Brand: Powers
Product family: Recirculation Stations
Product group: Digital Water Mixing
Date of publishing: 2018-08-20
Edition number: 1
Type: Object (single object)
Download (13)
The IntelliStation is a digital system for controlling and monitoring domestic hot water at safe, appropriate temperatures in commercial and institutional facilities. When the IntelliStation is integrated in a building automation system, or BAS, it allows facilities managers to consistently provide hot water on demand, wherever and whenever it is needed for domestic applications.

Specifications
Maximum Operating Pressure - 125psi (861kPa)
Maximum Hot Water Temperature - 200°F (93°C)
Minimum Hot Water Supply Temperature** - 2°F (1°C) above set point
Hot Water Inlet Temperature Range - 120-180°F (49-82°C)
Cold Water Inlet Range - 39-80°F (4-27°C)
Minimum Flow *** - 0.5gpm (1.89lpm)
Temperature Adjustment Range**** - 80-180°F (27-82°C)
Listing /Compliance - ASSE 1017^ , cUPC^, NSF^, CSA 24/UL873, Bacnet Testing Laboratories (BTL)

NOTICE
* The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25%) of lead by weight.
** With equal pressure
***Minimum flow when IntelliStation is installed at or near hot water source recirculating tempered water with a properly sized continuously operating recirculating pump.
**** low limit cannot be less than the cold water temperature. For best operation, hot water should be at least 2°F above desired set point.
^ Listed without pump

Relay Specification
Pump relay - 16A @ 250 VAC
Alert relay - 5A @ 250 VAC, 5A @ 30 VDC


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L71177
Uniclass 1.4 Description: Mixing valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Thermostatic Mixing Valves
Uniclass 2015 Code: Pr_65_54_95_88
Uniclass 2015 Description: Thermostatic mixing valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Thermostatic Mixing Valves
OmniClass Number: 23-27 31 29
OmniClass Title: Mixing Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2" — 6"
Flow Rate [gpm] 60 gpm — 906 gpm

All BIM objects are real products from real manufacturers confirmed and approved