Publish your products
Krystalite AOV Glazed Louvre Smoke & Natural Ventilator
Powrmatic

Krystalite AOV Glazed Louvre Smoke & Natural Ventilator

Our most advanced architectural smoke and natural glazed louvre ventilator which combines aesthetics, function and fire safety for facade building integration. The Krystalite AOV aesthetically pleasing product matches modern-day design with high performance. Making it a perfect cost effective solution for replacing window systems whilst adding the ability of smoke ventilation.


  • High free area, acoustic and thermal performance
  • Meets 1.0m² and 1.5m² free area requirements
  • Glazing & façade system integration
  • Opens within 60 seconds
  • Dual functionality for smoke and day-to-day ventilation
  • Anodised finish or custom RAL colour
  • Tailored options to suit any sized opening
  • Concealed blade operating mechanism
Specification
  • Min Height400mm
    Max Height5950mm
    Min Width250mm
    Max Width2500mm
    CertificationEN 12101-2: 2003
    Reliability RE 1000
    Snow Load SL 0
    Watertightness Class 4A
    Air Permeability (m3/hr/m2) Class 4
    Wind Load Rating Class C2
    Acoustic Rating 35dB
    Low Ambient Temp °C -05
    Resistance to Heat °C B300
    Reaction to Fire Class E
Technical specification
  • Unique ref.krystalite-ventilator
  • Product familySmoke Ventilation
  • Product groupKrystalite
  • TypeObject (single object)
  • Date of publishing2023-04-24
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryToughened Glass
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_98
  • Uniclass 2015 DescriptionWindow units
  • OmniClass Number23-17 13 11 15
  • OmniClass TitleWindow Vents

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City