Publish your products
Vision VertiCool Packaged Heat Pump Air Conditioner​
Vision VertiCool Packaged Heat Pump Air Conditioner​
    Powrmatic

    Vision VertiCool Packaged Heat Pump Air Conditioner​

    The Powrmatic Vision Vertical is a highly efficient Packaged Heat Pump Air Conditionerr incorporating style and simplicity for any room installation without the need for an any outdoor condenser.  

    The Vision VertiCool 3.1kW is the latest in the range with a new and stylish vertical air conditioner approach that can be installed in areas between windows, or in room corners making it the perfect alternative for those rooms where space and access to an external low or high wall is limited. The VertiCool is installed the same as the standard unit with an impressive depth of only 185mm allow it to integrate seamlessly into any room.

      Product Benefits

    • Superslim Vertical Design Design
    • Hotel Air Conditioning Solution
    • No External Condenser Required
    • Packaged Heat Pump Air Conditioner
    • WiFi Control / Touch Screen / Remote Control
    • Low Running Noise Level
    • Energy Efficient
    • Quick Installation
    • Simply & Easy Installation

        The new Powrmatic Vision range is a twin duct low level PTAC air conditioner & heat pump and removes the need for an outdoor unit saving you costs on installation and improving the aesthetic appearance of your building. To assist hoteliers with air conditioning control, Powrmatic have introduced WiFi Control which lets you control multiple units from your smart-phone device or tablet via your local WiFi network. The Vision inverter model has a impressive 27dB(A) and with a depth of just 17cm.Available in either horizontal or vertical, the Vision range can be integrated seamlessly into any room with minimal disruption.  

    The Vision Vertical is the pefect hotel air conditioning solution and can be installed in under 4 hours which eliminates any downtime to any room during installation. The Vision can be retrofitted into many applications where there is a current A/C system. With no requirement for an external condenser, and extensive pipework, upgrading an existing split air conditioning system is simple.  

    Each Vision Vertical hotel air conditioning packaged heat pump air conditioner model has the ability to heat and cool your building from -6°c to 31°c.

    Each Vision Vertical packaged heat pump air conditioner unit benefits from simple installation that requires no down-time or loss of revenue for building owners whilst also reducing the re-decoration costs after the use of cable runs and external condensers after the installation. With no F-Gas certificate requirement this significantly reduces the overall installations costs.

    Specification
    • Vision Vertical 3.1kW Packaged Heat Pump Air Conditioner Specification:

      Cooling Capacity (kW) - 2.35

      Cooling Capacity - Dual Max /Min (kW) - 3.1 / 0.9

      Heating Capacity (kW) - 2.36

      Heating Capacity - Dual Max /Min (kW) - 3.05 / 0.8

      Power Input in Cooling (W) - 855

      Power Input in Heating (W) - 750

      Dehumidification Capacity - 0.8

      Power Supply Voltage (V-F-Hz) -  230/1/50

      EER (W/W)- 2.75

      COP (W/W) - 3.15

      Energy Efficiency When Cooling - A

      Energy Efficiency When Heating - A

      Dimensions )WxHxD) - 500 x 1398 x 185

      Weight (Kg) - 53

      Noise Level (Min/Max) dB(A) - 27/41

      Wall Hole Diameter / Condensate Drain (mm)- 162 /14

      Refrigerant Gas - R410A

    Technical specification
    • Unique ref.Verticool
    • Product familyAir Conditioner
    • Product groupVision
    • TypeObject (single object)
    • Date of publishing2019-08-08
    • Edition number1
    • Height (mm)1398
    • Width (mm)500
    • Depth (mm)185
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)53
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationAir Terminal
    • UNSPSC nameAir conditioners
    • UNSPSC code40101701
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 39 11
    • OmniClass TitleAir Conditioners

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit