We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®60 Solar Control Low-E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15775
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (8)
With its ability to block 62% of total solar energy while allowing 70% of visible light to pass through, Vitro Architectural Glass's Solarban 60 architectural glass can help you achieve a building design that provides year round comfort with heating and cooling cost savings.

In addition to functioning as a clear glass, Solarban 60 glass can also be combined in insulating glass units with an outboard lite of Vitro tinted or reflective-tinted glass to increase aesthetic and performance options.

For detailed performance data, please review the Solarban 60product data sheet.

To see if Solarban 60 Glass meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved