We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®72 Starphire® Solar Control Low E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15775a
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
Solarban® 72 Starphire® glass is a new triple-silver-coated, solar control, low-e glass designed specifically to provide high visible light transmittance, exceptional clarity and superior solar control performance. This ultra-clear, transparent aesthetic makes it the ideal choice for both interior and exterior applications.

In a standard one-inch insulating glass unit, Solarban 72 Starphire glass boasts Visible Light Transmittance (VLT) approximating that of Solarban 60 on Starphire glass, yet it offers 25 percent better solar control. Solarban 72 Starphire glass also has solar control characteristics that are similar to those of Solarban 70XL glass, the industry’s first triple-silver-coated, solar control, low-e glass, but it transmits 11 percent more visible light. Plus. Solarban 72 Starphire insulating glass units feature one lite with an advanced triple-silver coating that is engineered for use on a Starphire glass substrate and one lite of uncoated Starphire glass. The table below shows how these factors result in the exceptional Light to Solar Gain (LSG) ratio of Solarban 72 Starphire glass:

GlassVLTSHGCLSG RatioSolarban 72 Starphire/Starphire Glass710.302.38Solarban 70XL Glass/Clear 640.272.37Solarban 60 Starphire/Starphire Glass 740.401.85
For detailed performance data, please review the Solarban 72 Starphire product data sheet.
To see if Solarban 72 Starphire Glass meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved