We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®60 Coating on Starphire® Ultra-Clear Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15775b
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
Specifying Solarban® 60 Staphire glass can help you achieve your building design vision of a high level of transparency and visual clarity with energy efficiency. Solarban 60 Starphire glass allows ultra-clear glass to be used for vision glass, skylights, atriums, storefronts and entryways without sacrificing energy performance. Used in an insulated glass unit, Solarban 60 Starphire provides high visible light transmittance (74%) while offering superior solar control (0.40 SHGC).
Click to review the Solarban 60 Coating on Starphire product data sheet.

To see if Solarban 60 Starphire Glass meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved