We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®R100 Solar Control Low-E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15775c
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
Solarban® R100 glass is a neutral-reflective, low-e glass that provides significant improvements in solar performance compared to competing products in the same architectural glass category. Because Solarban R100 glass uniquely balances reflectivity and color-neutrality, it can function both as a privacy glass and as a material that harmonizes with spandrels and other building materials.

Inside the building, Solarban R100 glass has reflectance of just 14 percent and transmits a pleasant cool blue-gray appearance that reduces glare without creating an obtrusive reflected color for building occupants. Outside, Solarban R100 glass has exterior reflectance of 32 percent, which combines with the neutral aesthetic to deliver a clean, crisp exterior for any building project.

Best Performing Architectural Glass Product Available
Solarban R100 glass has an excellent Solar Heat Gain Coefficient (SHGC) of 0.23 and Visible Light Transmittance (VLT) of 42 percent. The resulting Light to Solar Gain (LSG) ratio of 1.79 is up to 29 percent greater than competitive transparent-reflective, low–e glasses, making Solarban R100 glass one of the best-performing architectural glass products on the market.

Because of its color-neutral appearance, Solarban R100 glass can be applied to a variety of tints from Vitro's Oceans of Color ® collection, as well as any high-performance earth-toned tint from Vitro’s Earth and Sky collection.

Review the Solarban R100 product data sheet.

Compare the Energy and Environmental Performance of Neutral-Reflective, Low-E Glass


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved