We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®70XL Solar Control Low-E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15776
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (7)
Through the combination of its clear appearance of transparent, color-neutral glass and its unprecedented solar control and visible light transmittance characteristics, Solarban® 70XL can help you strike the right balance between aesthetics and performance.

When coupled with conventional clear glass in a one-inch insulating glass unit, Solarban 70XL surpasses, by far, the performance of any other Solar Control Low-E glass on the market today. Additionally, Solarban 70XL can be combined in an insulating glass unit with any tinted glass from Vitro Architectural Glass, including the five tints from the Oceans of Color ® collection, as well as any Vitro performance or high-performance Earth Toned tint.

Cost Savings and Increased Efficiency with Solarban®70XL

Realizing the benefits of specifying Solarban 70XL can happen even before the building is occupied. Thanks to the unequalled solar control characteristics of Solarban 70XL glass, smaller HVAC systems may be specified for buildings glazed with this product, potentially reducing the associated upfront capital investment by as much as $124,000. As a result, by specifying Solarban 70XL glass instead of other solar control low-e coated glass products you may have your investment repaid in a matter of months.
Click to review the Solarban 70XL product data sheet.

For more details about the energy, economical and environmental benefits of using Solarban 70XL glass, review our white paper and view our demonstration video.

To see if Solarban 70XL Glass meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved