We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®67 Solar Control Low-E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15776a
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
Solarban 67 glass is the newest addition to the Solarban family of products, and represents a completely new vision in transparent, solar control, low-e glasses. Featuring a soft, virtually imperceptible, neutral coating, Solarban 67 glass provides commercial buildings with a brilliantly clear appearance along with excellent solar control performance.

Engineered with a proprietary double-silver, magnetron-sputtered vacuum deposition (MSVD) coating developed by Vitro Architectural Glass, Solarban 67 glass accurately transmits and reflects the tone and brightness of ambient light and color. The crispness and clarity of Solarban 67 glass is further enhanced by its low interior and exterior reflectivity of 16 and 19 percent, respectively.

Solarban 67 glass delivers proven solar control performance that well exceeds what is typically associated with such high levels of transparency. In a standard 1-inch insulating glass unit (IGU) with conventional clear glass, Solarban 67 glass offers visible light transmittance (VLT) of 54 percent and a solar heat gain coefficient of (SHGC) 0.29, yielding a light-to-solar gain (LSG) ratio of 1.85.

Solarban 67 glass aesthetic options go beyond clear. While clear glass is the standard offering, it can also be specified with blue, green and earth-toned glasses such as Atlantica®, Azuria®, Optiblue®, Pacifica®, Solarblue® or Solargray® glasses on the second or third surface of an IGU. When paired with Solarban 67 glass in an IGU, these tinted glasses offer SHGCs that range from 0.19 to 0.34 and VLTs of up to 42 percent.

For additional color and reflectivity options, Solarban 67 glass can be paired in an IGU with Vistacool® subtly reflective or Solarcool® reflective glasses.

For detailed performance data, please review the Solarban 67 Solarban 67 glass product data sheet.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved