We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN®z50 Solar Control Low-E Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15776b
Brand: Vitro Architectural Glass
Product family: Low-emissivity Glass
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
With its soothing neutral-gray appearance, Solarban® z50 glass combines aesthetics with superb solar control and high visible light transmittance to help you complement, not overpower your building’s architectural design.

Solarban z50 glass was developed by Vitro Architectural Glass to meet the growing demand for a neutral-gray architectural glass that manages glare control, while providing the daylighting and solar control properties required to support the principles of sustainable design. Along with its demonstrable advantages in solar control, Solarban z50 glass also maintains a low interior reflectance level of just 11%, providing interior building occupants with a clear, natural view of the outdoors.

Click to review the Solarban z50 product data sheet for detailed performance data.

For more details about the energy, economical and environmental benefits of using Solarban z50 glass, review our white paper.

To see if Solarban z50 Glass meets your aesthetic and performance needs for your next project, visit the PPG Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved