We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARBAN® Coatings on Tinted Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15776c
Brand: Vitro Architectural Glass
Product family: Solar Control Films
Product group: SOLARBAN®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (6)
Specifying Solarban® 70XL and Solarban® 60 solar control, low-e coatings as second-surface coatings for glasses can help you achieve heightened levels of solar control. When Solarban 70XL glass is used as a second-surface coating in a standard one-inch insulating glass unit, glasses from the Oceans of Color collection produce excellent Solar Heat Gain Coefficients (SHGC) ranging from 0.18 to 0.25. With Solarban 60 glass as the second-surface coating, Solar Heat Gain Coefficients are between 0.22 and 0.32.

If you are looking for a classic blue, bronze or gray aesthetic, as well as improved solar control performance, you can specify Solarban 70XL and Solarban 60 as second surface coatings for Solarblue™, Solargray ® and Solarbronze® glasses. In a one-inch insulating glass unit, Solarban 70XL glass generates Solar Heat Gain Coefficients of 0.21, 0.19 and 0.20 with Solarblue, Solargray and Solarbronze, respectively.

Click for further information on Vitro Solarban Coatings on Tinted Glass or to see if it meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved