We are using cookies to provide our services

By using our services you agree to our use of cookies

SOLARCOOL® Reflective Glass by Vitro Architectural Glass (formerly PPG)

Unique ref.: nst15781
Brand: Vitro Architectural Glass
Product family: Glass Glazing
Product group: SOLARCOOL®
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (8)
Solarcool reflective coated glass provides maximum flexibility due to the durability of the metallic oxide coating that is deposited onto the float glass during production. Solarcool glass can be glazed with the reflective coating positioned on either the first or second surface. The glass has improved performance and higher exterior visible reflectivity when installed with the coating on the first surface. When installed with the coating on the second surface, the glass has lower exterior visible reflectivity and maintains the substrate glass color.

Click through the Vistacool & Solarcool links on the right to get detailed performance information on each product.

For more details visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved