We are using cookies to provide our services

By using our services you agree to our use of cookies

Partitions & Other Interior Applications by Vitro Architectural Glass (formerly PPG glass)

Unique ref.: nst15781b
Brand: Vitro Architectural Glass
Product family: Building Materials
Product group: Glass Glazing
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (5)
When it comes to adding color to a room or building, you naturally think of paint first and then things like fabric, furniture, artwork and lighting. At Vitro Architectural Glass, we want you to think of glass, too. Just like paint, glass offers a virtually unlimited number of interior design and decorating possibilities.

Recently, Vitro Architectural Glass teamed with a select group of alliance partners to provide you with a one-stop resource for all your glass-related interior design products and ideas.

Clear, Ultra-Clear and Tinted Glasses
From clear and ultra-clear glass to a full range of tints inspired by the earth, sea and sky, Vitro Architectural Glass offers a complete collection of transparent and tinted glasses for any interior application:
    Starphire® Ultra-Clear Glass
    Made with a proprietary low-iron formulation, Starphire ultra-clear glass by PPG is the industry's clearest, most transparent glass. Unlike conventional clear glass, which gets darker and greener as it becomes thicker or is laminated into multiple layers, the clarity of Starphire glass actually intensifies, creating a distinctive "blue-edge" look that is ideal for partitions, doors, countertops, table tops and other interior applications. Because of its unparalleled clarity, Starphire glass also offers exceptional color fidelity when coupled with painted, vinyl or elastomeric color interlayers. Oceans of Color Tinted Glass
    From the emerald green of Atlantica™ glass to the dark-blue depths of Pacifica™ glass, Vitro Architectural Glass offers a collection of nautically inspired tints that bring vibrancy and color to any indoor environment. You also can choose from aqua-blue Azuria™, aqua-green Caribia® and subtle green Solexia™ glasses. Earth and Sky Tinted Glass
    To complement its Oceans of Color® collection, Vitro Architectural Glass offers a variety of nature-inspired tints, encompassing sky-blue Solarblue™, warm-bronze Solarbronze® and dark-gray Graylite® glasses. Cool-gray Solargray®, medium-gray Optigray® 23 and light blue-gray Optiblue® glasses expand the array of appearance choices.
All Vitro Architectural Glass clear and tinted glasses can be tempered for added strength and safety, and specified in thicknesses of up to one inch for Starphire glass, ½-inch for Earth & Sky tints and ¼-inch for Oceans of Color glasses.

Specialty Glass Design Options Available Through PPG Alliance Partners
    Acid-Etched Glass
    Expand your design options with Walker Textures™ Glass acid-etched [link to acid-etched glass page] patterned glasses and mirrors. Acid-etched glass products are typically used for dividing walls, wall coverings, office partitions, shower and bath enclosures, doors, display shelving and other interior applications. There's no limit to the creative options you can explore with customized patterns, a full complement of colored and clear glasses, and finishes ranging from translucent Satin and Velour to metallic mirror. Color Glass
    When it comes to color, there's no such thing as too many options. OPACI-COAT 300 coated glasses from ICD High Performance Coatings feature a full spectrum of water-based, elastomeric coatings to give designers the ultimate in color choice and glass opacification. OPACI-COAT 300 coated glass can be specified to match any color on any color chip, no matter how bright or vivid. Combined with the unrelenting clarity of PPG Starphire glass or the subtle tone of a PPG reflective glass, these products bring shimmering, jewel-like color to the interiors of hotels, shops, restaurants and galleries, or enliven new or newly remodeled residential kitchens and baths. Digitally Enhanced Glass
    With SentryGlas® Expressions™, you can incorporate photos, textures, patterns, artwork and logos into a wide range of architectural applications, from entry doors and office partitions to balustrades, elevator interiors, skylights and handrails. Using a computer-based digital imaging system, SentryGlas Expressions embeds finished images in laminated layers of ultra-clear Starphire glass by Vitro, giving you optimum clarity, color fidelity and protection from fingerprints, graffiti and other potential hazards.
All of the specialty glass products above are available through Vitro's nationwide network of glass fabricators. To find a fabricator near you, call 1.888.PPG.IDEA (774.4332).

For more details visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved