We are using cookies to provide our services

By using our services you agree to our use of cookies

CLARVISTA™ shower glass by Vitro Architectural Glass (formerly PPG glass)

Unique ref.: nst43756
Brand: Vitro Architectural Glass
Product family: Glass Glazing
Product group: CLARVISTA™
Date of publishing: 2016-06-16
Edition number: 1
Type: Object (single object)
Download (5)
CLARVISTA™ shower glass
Vitro Architectural Glass (formerly PPG glass) introduces CLARVISTA shower glass - an innovative glass for shower doors and bath and shower enclosures that, with regular maintenance, looks newer longer than other shower glass products.

Clarvista glass is made with a proven and reliable coating technology that seals the glass surface, making it resistant to corrosion caused by heat, humidity and household cleaning products. In scratch- and chemical-resistance tests, followed by 1,000 hours of exposure to accelerated heat and humidity tests in a corrosive environment, tempered Clarvista glass maintained its original appearance, outperforming tempered uncoated glass and tempered coated glass from a leading competitor.

Clarvista glass has several advantages for glass fabricators:

Because of its coating, Clarvista glass processes like regular glass. As a result, it is easier to handle and temper than other coated shower glass products, and it is no more susceptible to surface scratches than uncoated glass
Clarvista glass does not require furnace modifications or additional equipment. PPG recommends that fabricators use standard furnace heat cycles appropriate to the glass thickness and substrate
The Clarvista glass coating is invisible and does not distract from the glass's aesthetic quality
Clarvista glass is available on clear and Starphire® ultra-clear glass substrates and in thicknesses of 6 millimeters (1/4-inch), 10 millimeters (3/8-inch) and 12 millimeters (1/2-inch). Stock sizes are 96 inches × 130 inches. To order consumer literature, labels or product samples, visit www.ppgclarvista.com or call 1-888-PPG-GLAS (774-4527) to find a local distributor.

Clarvista and Starphire are registered trademarks of ©2016 Vitro Architectural Glass. All rights reserved. The PPG logo is a registered trademark of PPG Industries Ohio, Inc.

For more details visit the Vitro Glass Configurator.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved