Publish your products
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series
1-Chip DLP™ Projector, Installation, PT-FRQ60 Series

    1-Chip DLP™ Projector, Installation, PT-FRQ60 Series

    Key Features

    • Smooth and Detailed 4K Image Quality

    Quad Pixel Drive creates sharp, detailed 4K images with Rich Color Enhancer achieving vivid, accurate color. High-speed processing supports 240 Hz/1080p frame rates with latency of 8 ms or less for smooth, grid-less images.
    -------

    • Flexible, Simple to Use,and Easy to Integrate

    V/H Lens-Shift and 2.0x zoom enhance installation flexibility while two CEC-compatible HDMI® inputs and DIGITAL LINK integrate into 4K infrastructure. Free Grid simplifies operation of Geometric Adjustment functions using only the projector remote control.
    -------

    • Highly Reliable Low-Maintenance Projection

    Filterless heat-pipe-based cooling and hermetically sealed optical block support 20,000-hour maintenance-free projection. Multi-Laser Drive Engine has Failover Circuitry to maintain brightness in the event
    a laser diode fails.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diodes
      Light output

      PT-FRQ60: 6,000 lm
      PT-FRQ50: 5,200 lm

      Light output (Center)

      PT-FRQ60: 6,200 lm
      PT-FRQ50: 5,400 lm 

      ResolutionPT-FRQ60 / PT-FRQ50: 4K (3840 x 2160 pixels with Quad Pixel Drive ON)

    Technical specification
    • Unique ref.1chip_dlp_projector_frq60
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit