Publish your products
1-Chip DLP™ Projector, Installation, PT-FRZ55
1-Chip DLP™ Projector, Installation, PT-FRZ55
1-Chip DLP™ Projector, Installation, PT-FRZ55
1-Chip DLP™ Projector, Installation, PT-FRZ55
1-Chip DLP™ Projector, Installation, PT-FRZ55

    1-Chip DLP™ Projector, Installation, PT-FRZ55

    Key Features

    • Dynamic Color for Bright Rooms

    DLPTM technology, Quartet Color Harmonizer, Rich Color Enhancer, and Dynamic Contrast 2 combine to produce bright, vivid, and detailed images in spaces with ambient light.
    -------

    • Quiet, Versatile, and Easy to Install

    A powered 0.8:1 short-throw lens supports rear projection, while DIGITAL LINK, CEC-compatible HDMI®, separate LAN, and a USB-DC outlet streamline integration. Quiet operation reduces distraction.
    -------

    • Proven SOLID SHINE Laser Reliability

    Filterless heat-pipe cooling and an airtight optical block support long-term maintenance-free projection. Multi-Laser Drive Engine with Failover Circuitry helps maintain brightness if a laser diode fails.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diodes
      Light output5,000 lm
      Light output (Center)5,200 lm
      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.1chip_dlp_projector_frz55
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit