Publish your products
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50
1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50

    1-Chip DLP™ Projector, Installation, PT-FRZ60 / PT-FRZ50

    Key Features

    • Dynamic Color for Bright Rooms

    DLPTM technology, Quartet Color Harmonizer, Rich Color Enhancer, and Dynamic Contrast 2 combine to deliver bright, vivid, and highly detailed images even in well-lit spaces. Accurate color reproduction and enhanced contrast provide clear, engaging visuals for classrooms, meeting rooms, and collaborative environments.
    -------

    • Quiet, Versatile, and Easy to Install

    A flexible 2.0x zoom lens with V/H Lens-Shift enables easy installation in a wide range of spaces. DIGITAL LINK and CEC-compatible HDMI® inputs support 4K/60p signals, while separate LAN and USB-DC terminals simplify system integration. Quiet Mode operation as low as 27 dB minimizes distractions during meetings and presentations.
    -------

    • Proven SOLID SHINE Laser Reliability

    Filterless heat-pipe cooling and a hermetically sealed optical block enable up to 20,000 hours of maintenance-free projection. Multi Laser Drive Engine with Failover Circuitry helps maintain image brightness and presentation continuity in the unlikely event of a laser diode failure, ensuring dependable long-term operation.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diodes
      Light output

      PT-FRZ60: 6,000 lm
      PT-FRZ50: 5,200 lm

      Light output (Center)

      PT-FRZ60: 6,200 lm 
      PT-FRZ50: 5,400 lm 

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.1chip_dlp_projector_frz60
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit