Publish your products
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20
【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20

    【NEW】1-Chip DLP™ RGB Laser Projector, Large-Venue, PT-HTQ20

    Key Features

    • Immersive Visual Expression for Diverse Environments

    VIVID PRIMETM RGB laser technology supports wide-gamut color and vivid high-brightness images. Quad Pixel Drive, high-frame-rate 2K/240 Hz playback, and Gradation Smoother enhance detail and tonal reproduction.
    -------

    • Flexible Installation with Flagship Features

    Compatibility with lenses for Panasonic 3-Chip DLPTM projectors, built-in SDI connectivity, an Intel® SDM-compatible slot, and Visual Software Suite integration support flexible system design and adjustment.
    -------

    • High Reliability for Demanding Applications

    A dust-resistant optical engine, advanced cooling, filterless design, mechanical shutter, and coated key circuit boards support operation in demanding conditions. Backup Input and Multi-Laser Drive Engine help minimize interruptions.

    Specification
    • Projector type1-Chip DLPTM RGB laser projector
      Light sourceLaser diodes (Red LD, Green LD, Blue LD)
      Light output20,000 lm
      Light output (Center)21,000 lm (Center)
      Resolution4K (3840 x 2400 dots with Quad Pixel Drive: ON)

    Technical specification
    • Unique ref.1chip_dlp_projector_htq20
    • Product familyLarge Venue
    • Product group1-Chip DLP™ RGB Laser Projector
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit