Publish your products
1-Chip DLP™ Projector, Installation, PT-REZ15 Series
1-Chip DLP™ Projector, Installation, PT-REZ15 Series
1-Chip DLP™ Projector, Installation, PT-REZ15 Series
1-Chip DLP™ Projector, Installation, PT-REZ15 Series
1-Chip DLP™ Projector, Installation, PT-REZ15 Series

    1-Chip DLP™ Projector, Installation, PT-REZ15 Series

    Key Features

    • Seamless, High-Contrast Visuals Deepen Engagement

    Scene-recognition circuitry and Dynamic Contrast improve image depth, while Rich Color Enhancer produces vivid, accurate color. Black-level adjustment and Gradation Smoother support seamless multi-screen images.
    -------

    • Compact and Flexible for an Efficient Workflow

    The compact series delivers full brightness across AC 100–240 V and supports optional lenses, media processors, and Intel® SDM-compatible function boards. NFC and Visual Software Suite integration help save setup time.
    -------

    • New Compact Body for Maintenance-Free Projection

    An IP5X-conformant optical engine and laser light source with refined liquid cooling enable long-term maintenance-free projection. Backup Input and Multi Laser Drive Engine enhance reliability.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diode
      Light output

      PT-REZ15 / PT-REZ15L: 15,000 lm
      PT-REZ12 / PT-REZ12L: 12,000 lm
      PT-REZ10 / PT-REZ10L: 10,000 lm
      PT-REZ80 / PT-REZ80L: 8,000 lm

      Light output (Center)

      PT-REZ15 / PT-REZ15L: 15,500 lm
      PT-REZ12 / PT-REZ12L: 12,400 lm 
      PT-REZ10 / PT-REZ10L: 10,300 lm 
      PT-REZ80 / PT-REZ80L:  8,200 lm

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.1chip_dlp_projector_rez15
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit