Publish your products
1-Chip DLP™ Projector, Installation, PT-RQ7 Series
1-Chip DLP™ Projector, Installation, PT-RQ7 Series
1-Chip DLP™ Projector, Installation, PT-RQ7 Series
1-Chip DLP™ Projector, Installation, PT-RQ7 Series
1-Chip DLP™ Projector, Installation, PT-RQ7 Series
1-Chip DLP™ Projector, Installation, PT-RQ7 Series

    1-Chip DLP™ Projector, Installation, PT-RQ7 Series

    Key Features

    • Seamless Visuals, Endless Possibilities

    Quad Pixel Drive creates smooth 4K images on supported models. Dynamic Contrast, Rich Color Enhancer, Digital Art Mode, and high-frame-rate projection help produce realistic and immersive visual experiences.
    -------

    • Compact and Expandable for Easy Installation

    The compact, lightweight body reduces installation burden. An Intel® SDM-compatible slot, optional media processor, and DLE Series lens compatibility support flexible and scalable system design.
    -------

    • Eco-Friendly Innovation with Proven Reliability

    An IP5X-conformant optical engine and light-source module and a filterless design support long-term maintenance-free operation. Recycled resins and Eco Boost mode help reduce environmental impact and energy use.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diode
      Light output

      PT-RQ7L: 7,500 lm
      PT-RQ6L: 6,500 lm
      PT-RZ7L: 7,500 lm
      PT-RZ6L: 6,500 lm

      Light output (Center)

      PT-RQ7L: 7,700 lm 
      PT-RQ6L: 6,700 lm
      PT-RZ7L: 7,700 lm 
      PT-RZ6L: 6,700 lm 

      Resolution

      PT-RQ7L: 4K (3840 x 2160 pixels with Quad Pixel Drive: ON)
      PT-RQ6L: 4K (3840 x 2160 pixels with Quad Pixel Drive: ON)
      PT-RZ7L: WUXGA (1920 x 1200 pixels)
      PT-RZ6L: WUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.1chip_dlp_projector_rq7
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit