Publish your products
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series

    3-Chip DLP™ Projector, Large-Venue, PT-RQ25K Series

    Key Features

    • Compact Form-Factor Streamlines Workflow

    A smaller, lighter body simplifies handling and installation. An Intel® SDM-compatible slot, Smart Projector Control, NFC, Remote Preview LITE, and Visual Software Suite integration support streamlined workflows.
    -------

    • Create an Engaging Visual Experience

    Quad Pixel Drive produces smooth 4K images on supported models. Dynamic Contrast, Gradation Smoother, and refined black-level adjustment improve contrast, gradation, and multi-screen continuity.
    -------

    • Maintenance-Free for Peace of Mind

    A sealed optical block and liquid-cooling system support long-term maintenance-free projection. Multi-Laser Drive Engine and Backup Input improve reliability, while the power design supports high light output on AC 100–120 V.

    Specification
    • Projector type

      PT-RQ25K: 3-Chip DLPTM projector
      PT-RZ24K: 3-Chip DLPTM projector
      PT-RQ18K: 3-Chip DLPTMprojector
      PT-RZ17K: 3-Chip DLPTM projector

      Light sourceLaser diode
      Light output

      PT-RQ25K: 20,000 lm
      PT-RZ24K: 20,000 lm
      PT-RQ18K: 16,000 lm
      PT-RZ17K: 16,000 lm

      Light output (Center)

      PT-RQ25K: 21,000 lm 
      PT-RZ24K: 21,000 lm
      PT-RQ18K: 16,800 lm
      PT-RZ17K: 16,800 lm 

      Resolution

      PT-RQ25K: 4K (3840 x 2400 pixels with Quad Pixel Drive: ON)
      PT-RZ24K: WUXGA (1920 x 1200 pixels)
      PT-RQ18K: 4K (3840 x 2400 pixels with Quad Pixel Drive: ON)
      PT-RZ17K: WUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.3chip_dlp_projector_rq25k
    • Product familyLarge Venue
    • Product group3-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit