Publish your products
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series
3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series

    3-Chip DLP™ Projector, Large-Venue, PT-RQ35K2 Series

    Key Features

    • Revolutionizing Projection with Streamlined Workflow

    The light and compact 3-Chip DLPTM design reduces the logistical burden of transport, installation, and storage, especially where backstage or installation space is limited.
    -------

    • Spellbinding Picture Quality

    Two blue lasers and one red laser expand color-space reproduction for vivid reds and pure blues, enhancing realism and the impact of high-resolution content.
    -------

    • Original Cooling System Secures Projection Stability

    A dedicated airflow path, cooling system, and finless radiator support stable operation. Maintenance-free projection, Backup Input, and laser failover circuitry help minimize interruptions.

    Specification
    • Projector type

      PT-RQ35K2: 3-Chip DLPTMprojector
      PT-RZ34K2: 3-Chip DLPTM projector

      Light sourceLaser diodes (Blue LD, Red LD)
      Light output30,500 lm
      Light output (Center)32,000 lm
      Resolution

      PT-RQ35K2: 4K (3840 x 2400 pixels with Quad Pixel Drive: ON)
      PT-RZ34K2: WUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.3chip_dlp_projector_rq35k
    • Product familyLarge Venue
    • Product group3-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit