Publish your products
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series
【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series

    【NEW】3-Chip DLP™ Projector, Large-Venue, PT-RQ45K Series

    Key Features

    • A Revolution in Workflow Efficiency

    A compact, lightweight design and modular internal structure simplify transport, installation, and service. A Color Information Monitor, SDI connectivity, and an Intel® SDM-compatible slot support efficient setup and integration.
    -------

    • Lasting Reliability in Harsh Environments

    Coated circuit boards, an IP5X-conformant optical engine and light source, a built-in mechanical shutter, and Backup Input improve durability and help reduce interruptions in demanding environments.
    -------

    • Spectacular Visuals for the Biggest Events

    A red-and-blue laser system expands color reproduction, while Quad Pixel Drive, Gradation Smoother, and enhanced Dynamic Contrast create smooth, detailed images with greater depth and impact.

    Specification
    • Projector typePT-RQ45K: 3-Chip DLPTMprojector
      PT-RZ44K: 3-Chip DLPTMprojector
      Light sourceLaser diode
      Light output45,000 lm
      Light output (Center)21,000 lm 
      Resolution

      PT-RQ45K: 4K (3840 x 2400 pixels with Quad Pixel Drive: ON) 
      PT-RZ44K: WUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.3chip_dlp_projector_rq45k
    • Product familyLarge Venue
    • Product group3-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit