Publish your products
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K
3-Chip DLP™ Projector, Large-Venue, PT-RQ50K

    3-Chip DLP™ Projector, Large-Venue, PT-RQ50K

    Key Features

    • 50,000 lm Native 4K Color-Rich Images for a Breathtaking Viewing Experience

    Native 4K imaging and a laser engine combining red and blue lasers deliver high-brightness projection with a wider color gamut for immersive large-scale visual experiences.
    -------

    • Versatile All-in-One Design Streamlines On-Site Workflow

    An all-in-one body combines high light output with a compact footprint. Smart Projector Control, NFC, and Remote Preview help streamline setup, including preparation while the projector is in Standby mode.
    -------

    • Original Cooling System Secures Projection Stability

    A redesigned airflow path, cooling system, and finless radiator reinforce operational reliability. Dynamic Digital Control regulates red-laser output and cooling to maintain consistent image quality.

    Specification
    • Projector type3-Chip DLPTMprojector
      Light sourceLaser diodes (Blue LD, Red LD)
      Light output50,000 lm
      Light output (Center)51,000 lm
      ResolutionNative 4K (4096 x 2160 pixels)

    Technical specification
    • Unique ref.3chip_dlp_projector_rq50k
    • Product familyLarge Venue
    • Product group3-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit