Publish your products
3-Chip DLP™ Projector, Large-Venue, PT-RZ14K Series
3-Chip DLP™ Projector, Large-Venue, PT-RZ14K Series

    3-Chip DLP™ Projector, Large-Venue, PT-RZ14K Series

    Key Features

    • Efficient and Profitable Events Production

    RZ14K optimizes the RQ25K Series design for rental and staging applications, delivering high brightness from a significantly lighter and more compact chassis. It supports existing 3-Chip DLP™ lenses, delivers 14,000 lm brightness on AC 100–120 V power, and includes an Intel® SDM standard-compatible slot for expanded functionality and system integration.
    -------

    • Compelling Visuals to Inspire Your Audience

    High brightness, contrast, resolution, and color accuracy combine to create impactful visual experiences. Dynamic Contrast has increased to 25,000:1, while Gradation Smoother helps reduce color banding and the evolved black level adjustment function improves image quality on curved screens.
    -------

    • Low-Maintenance Reliability for Peace of Mind

    The optical engine and laser light source module comply with the IP5X Dust Protected standard. Together with a filterless liquid-cooling system, the projector enables up to 20,000 hours of maintenance-free projection. Backup Input and Multi Laser Drive Engine technologies further enhance operational reliability.

    Specification
    • Projector type3-Chip DLPTM projector
      Light sourceLaser diode
      Light output14,000 lm
      Light output (Center)14,700 lm 
      ResolutionWUXGA (1920 × 1200 pixels)

    Technical specification
    • Unique ref.3chip_dlp_projector_rz14k
    • Product familyLarge Venue
    • Product group3-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit