Publish your products
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50
Ultra Short Throw, LCD Projector, PT-CMZ50

    Ultra Short Throw, LCD Projector, PT-CMZ50

    Key Features

    • Project Large Images in Rooms with Limited Space

    Ultra-short-throw projection creates a large image from very close to the wall, reducing shadows and maximizing display area. Wide-aspect video support and HDMITM OUT enable flexible multi-screen use.
    -------

    • Simplified Installation, Setup, and Adjustment

    A partially preassembled wall-mount option, powered center and periphery focus, Digital Zoom Extender, and Digital Image Shift streamline installation. A quiet, compact design blends into the room.
    -------

    • Stress-Free Daily Operation

    Quick Startup and CEC-compatible HDMITM simplify daily use. Wireless presentation options, long maintenance intervals for the light source and filter, and energy-efficient operation reduce user burden.

    Specification
    • Projector type

      LCD projector

      Light source

      Laser diodes

      Light output

      5,200 lm

      Light output (Center)

      5,700 lm

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.lcd_projector_cmz50
    • Product familyUltra Short Throw
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit