Publish your products
LCD Projector, Portable, PT-LMZ460 Series
LCD Projector, Portable, PT-LMZ460 Series
LCD Projector, Portable, PT-LMZ460 Series
LCD Projector, Portable, PT-LMZ460 Series
LCD Projector, Portable, PT-LMZ460 Series
LCD Projector, Portable, PT-LMZ460 Series

    LCD Projector, Portable, PT-LMZ460 Series

    Key Features

    • Effortless Projection Anywhere, Anytime

    The compact, portable body is easy to carry and install. Quick Startup, CEC-compatible HDMI®, Digital Zoom Extender, and Image Shift support fast projection and simple adjustment.
    -------

    • Efficient, Reliable, and Cost-Effective

    SOLID SHINE Laser and the reusable ECO Filter provide long maintenance intervals, while the efficient optical engine reduces power consumption compared with conventional lamp-based models.
    -------

    • SOLID SHINE for Clear Images in Bright Light

    High brightness, Dynamic Contrast, and high-resolution imaging deliver vivid, detailed pictures that remain clear and easy to view in well-lit classrooms and meeting rooms.

    Specification
    • Projector typeLCD projectors
      Light sourceLaser diodes
      Light output

      PT-LMZ460: 4,600 lm
      PT-LMZ420: 4,200 lm
      PT-LMW460: 4,600 lm
      PT-LMW420: 4,200 lm
      PT-LMX460: 4,600 lm
      PT-LMX420: 4,200 lm

      Light output (Center)PT-LMZ460: 4,800 lm
      PT-LMZ420: 4,500 lm
      PT-LMW460: 4,800 lm
      PT-LMW420: 4,500 lm
      PT-LMX460: 4,800 lm
      PT-LMX420: 4,500 lm
      Resolution

      PT-LMZ460: WUXGA (1920 x 1200 pixels)
      PT-LMZ420: WUXGA (1920 x 1200 pixels)
      PT-LMW460: WXGA (1280 x 800 pixels)
      PT-LMW420: WXGA (1280 x 800 pixels)
      PT-LMX460: XGA (1024 x 768 pixels)
      PT-LMX420: XGA (1024 x 768 pixels)

    Technical specification
    • Unique ref.lcd_projector_lmz460
    • Product familyPortable
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit