Publish your products
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series
LCD Projector, Installation, PT-MZ20K Series

    LCD Projector, Installation, PT-MZ20K Series

    Key Features

    • World's Smallest, Lightest, and Quietest LCD Projector with 20,000 lm

    Introducing the world's smallest, lightest, and quietest projector in its class, delivering up to 20,000 lm brightness from a lightweight 23 kg body. A refined optical engine provides vivid color reproduction and excellent visibility in well-lit environments while maintaining quiet operation.
    -------

    • Long-Life Energy-Saving Design Minimizes Problems

    Multi-Laser Drive Engine and Backup Input support continuous projection even in the event of trouble. No light-source or filter maintenance is required for up to 20,000 hours, while the highly efficient optical system delivers exceptional brightness with reduced power consumption.
    -------

    • Delivering up to 20,000 lm on AC 100–240 V, an Industry First

    PT-MZ20K Series is the industry's first 20,000 lm-class projector capable of delivering full brightness on AC 100–240 V power. NFC functionality, support for optional lenses including the ET-EMU100 Ultra-Short-Throw Zoom Lens, and compatibility with Visual Software Suite (VSS) enable flexible installation and simplified workflow integration.

    Specification
    • Projector typeLCD projectors
      Light sourceLaser diode
      Light output

      PT-MZ20KL: 20,000 lm
      PT-MZ17KL: 16,500 lm
      PT-MZ14KL: 14,000 lm
      PT-MZ11KL: 11,000 lm

      Light output (Center)

      PT-MZ20KL: 21,500 lm
      PT-MZ17KL: 17,700 lm
      PT-MZ14KL: 15,000 lm
      PT-MZ11KL: 11,800 lm

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.lcd_projector_mz20k
    • Product familyInstallation
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit