Publish your products
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series
LCD Projector, Installation, PT-MZ882 Series

    LCD Projector, Installation, PT-MZ882 Series

    Key Features

    • Eco-Conscious Design Includes Recycled Materials

    The light and compact series improves efficiency and reduces environmental impact through an eco-conscious design that includes recycled resin in the main projector unit.
    -------

    • Bright and Sharp for Comfortable Viewing

    Balanced brightness and color produce clear, well-saturated images in bright rooms. Dynamic Contrast, Daylight View Basic, and Detail Clarity Processor 4 improve visibility in offices, classrooms, and hybrid spaces.
    -------

    • Streamlined Workflow and Smooth UX

    Support for wide-aspect conferencing layouts, posture detection, optional powered lenses, and multiple 4K-signal and CEC-compatible HDMITM inputs streamline installation and daily operation.

    Specification
    • Projector typeLCD projector
      Light sourceLaser diodes
      Light output

      PT-MZ882 / PT-MZ882L: 8,200 lm
      PT-MZ782 / PT-MZ782L: 7,500 lm
      PT-MZ682 / PT-MZ682L: 6,500 lm

      Light output (Center)

      PT-MZ882 / PT-MZ882L: 8,700 lm
      PT-MZ882 / PT-MZ882L: 7,800 lm
      PT-MZ682 / PT-MZ682L: 6,800 lm

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.lcd_projector_mz882
    • Product familyInstallation
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit