Publish your products
LCD Projector, Short Throw, PT-TMZ400 Series
LCD Projector, Short Throw, PT-TMZ400 Series
LCD Projector, Short Throw, PT-TMZ400 Series
LCD Projector, Short Throw, PT-TMZ400 Series
LCD Projector, Short Throw, PT-TMZ400 Series
LCD Projector, Short Throw, PT-TMZ400 Series

    LCD Projector, Short Throw, PT-TMZ400 Series

    Key Features

    • Project Anywhere Instantly from Short Distances

    Short-throw projection minimizes presenter shadows, while the compact body, Digital Zoom Extender, and Image Shift simplify installation. Quick Startup and quiet operation support immediate use.
    -------

    • Efficient Reliability with Minimal Maintenance

    SOLID SHINE Laser and a reusable ECO Filter provide long maintenance intervals. Efficient power consumption supports lower operating cost and reduced environmental impact.
    -------

    • Crisp, Sharp Images and Text

    High brightness, Dynamic Contrast, and Daylight View Basic deliver clear pictures in bright rooms. The series preserves the appropriate native aspect ratio and defines text for easy visibility.

    Specification
    • Projector typeLCD projectors
      Light sourceLaser diodes
      Light output

      PT-TMZ400: 4,000 lm
      PT-TMW380: 3,800 lm
      PT-TMX380: 3,800 lm

      Light output (Center)PT-TMZ400: 4,400 lm
      PT-TMW380: 4,100 lm
      PT-TMX380: 4,100 lm
      Resolution

      PT-TMZ400: WUXGA (1920 x 1200 pixels)
      PT-TMW380: WXGA (1280 x 800 pixels)
      PT-TMX380: XGA (1024 x 768 pixels)

    Technical specification
    • Unique ref.lcd_projector_tmz400
    • Product familyShort Throw
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit