Publish your products
LCD Projector, Short Throw, PT-TW381R Series
LCD Projector, Short Throw, PT-TW381R Series
LCD Projector, Short Throw, PT-TW381R Series
LCD Projector, Short Throw, PT-TW381R Series

    LCD Projector, Short Throw, PT-TW381R Series

    Key Features

    • Beautiful Pictures, No Shadows

    Short-throw projection displays bright, high-contrast images from close to the screen, helping avoid presenter shadows. The PT-TW381R also supports interactive projection.
    -------

    • Low-Maintenance Reliability and Low TCO

    A long-life lamp and extended-life air filter reduce replacement frequency and support dependable everyday projection with a lower maintenance burden.
    -------

    • Simple, Flexible, and Very Well Connected

    Dual HDMI® inputs simplify switching between sources, while optional wireless connectivity supports screen mirroring. USB power can supply compatible media-streaming devices and reduce cable clutter.

    Specification
    • Projector typeLCD projector
      Light source230 W x 1 lamp
      Light output

      PT-TW381R / PT-TW380: 3,300 lm
      PT-TX440: 3,800 lm
      PT-TX350: 3,200 lm

      Light output (Center)PT-TW381R / PT-TW380: 3,400 lm
      PT-TX440: 4,000 lm
      PT-TX350: 3300 lm
      Resolution

      PT-TW381R / PT-TW380: WXGA (1280 x 800 pixels)
      PT-TX440: XGA (1024 x 768 pixels)
      PT-TX350: XGA (1024 x 768 pixels)

    Technical specification
    • Unique ref.lcd_projector_tw381r
    • Product familyShort Throw
    • Product groupLCD
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit