Publish your products
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series
LCD Projector, Portable, PT-VMQ85 Series

    LCD Projector, Portable, PT-VMQ85 Series

    Key Features

    • Bright, High-Contrast Detail in Any Space

    Quad Pixel Drive and high light output deliver sharp 4K detail from a compact LCD projector body, supporting clear visuals in well-lit spaces and diverse applications.
    -------

    • Easy to Handle with Flexible Installation

    A compact, lightweight design simplifies transport and setup. 1.6x zoom, wide lens shift, Angle Monitor, DIGITAL LINK, and dual HDMITM inputs support flexible installation and efficient integration.
    -------

    • Energy-Efficient, Eco-Conscious Design

    Efficient high-brightness imaging is combined with Image Detection to reduce unnecessary consumption. Recycled materials and recyclable packaging help lower environmental impact.

    Specification
    • Projector typeLCD projectors
      Light sourceLaser diodes
      Light output

      PT-VMQ85: 8,000 lm
      PT-VMQ75: 7,300 lm
      PT-VMQ65: 6,500 lm

      Light output (Center)

      PT-VMQ85: 8,400 lm
      PT-VMQ75: 7,600 lm
      PT-VMQ65: 6,800 lm

      Resolution4K (3840 × 2400 pixels with Quad Pixel Drive: ON)

    Technical specification
    • Unique ref.lcd_projector_vmq85
    • Product familyPortable
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit