Publish your products
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series
LCD Projector, Portable, PT-VMZ82 Series

    LCD Projector, Portable, PT-VMZ82 Series

    Key Features

    • Clear Projection Tailored to Your Space

    High brightness from a compact body keeps images clear under room lighting. Dynamic Contrast adds depth, while ambient-light optimization and Vivid Green Mode enhance visual impact.
    -------

    • Stress-Free Installation Flexibility

    A lightweight body, 1.6x optical zoom, V/H lens shift, and Digital Zoom Extender support flexible placement. Angle Monitor, Grid function, and Curved Screen Correction further simplify setup.
    -------

    • Efficient and Eco-Conscious Design

    Improved energy efficiency, reduced power waste, and low maintenance support sustainable operation. Recycled plastic in the main unit and recyclable cardboard packaging reduce environmental impact.

    Specification
    • Projector typeLCD projectors
      Light sourceLaser diodes
      Light output

      PT-VMZ82: 8,000 lm
      PT-VMZ72: 7,300 lm
      PT-VMZ62: 6,500 lm

      Light output (Center)PT-VMZ82: 8,400 lm
      PT-VMZ72: 7,600 lm
      PT-VMZ62: 6,800 lm
      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.lcd_projector_vmz82
    • Product familyPortable
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit