Publish your products
Leafline Training Table
Leafline Training Table

    Leafline Training Table

    LEAFLINE is an award-winning training table developed in collaboration with KOKUYO, recipient of the Good Design Award 2013. It features a side-by-side stackable folding mechanism, shock absorption edge, lockable back casters, and a built-in aluminium shelf. Available in White and Maple top colours, in multiple sizes from W.1200 to W.1800mm.
    Technical specification
    • Unique ref.leafline-training-table
    • Product familyTraining Table
    • Product groupFolding Table
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)720
    • Width (mm)1800
    • Depth (mm)600
    Links
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit