Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
prandina/products/cad7002c-1a12-4145-a6e0-146cac9d476e
Home
Categories
Lighting
Pendants
BILUNA
Available in United States
Prandina
Follow
BILUNA
Suspended lamp for downward lighting. Ceiling rose: matt white painted. Outer diffuser: painted polypropylene. Lower diffuser: opal white thermoformed methacrylate. Ballast: electronic. In case of blown glass components, consult the quality section
Download
Technical specification
Technical specification
Unique ref.
biluna
Product family
Suspension
Product group
Biluna
Type
Object (single object)
Date of publishing
2012-01-01
Edition number
1
Height (mm)
3000
Links
Links
Product url
http://www.prandina.it/prodotti_detail.php?id=8&type=S&lang=eng
Installation instructions
http://www.prandina.it/webconfrsc/documenti/17630017_BILUNA_S7/FI_17630017_BILUNA_S7.pdf
Technical description
http://www.prandina.it/webconfrsc/documenti/17630017_BILUNA_S7/CA_17630017_BILUNA_S7.pdf
Related
Related
Material main
Metal
Material secondary
Acrylate
Designed in
Belgium
Manufactured in
Italy
Classification
Classification
BIMobject Category
Lighting - Pendants
UNSPSC name
Lighting Fixtures and Accessories
UNSPSC code
3911
Similar products
Lumenwerx
CURVIA 2 XYZ, Pendant Pattern
Download
Dutton Brown
Color Cap Pendant
5.0
(
6
)
Download
Lumenwerx
ELIA, Pendant, Oval
4.8
(
27
)
Download
Vibia
KNIT 7470 Design by Meike Harde UL
Download
Marset Iluminacion
Ringo Fixed Stem
Download
Marset Iluminacion
Discocó
4.8
(
10
)
Download