We are using cookies to provide our services

By using our services you agree to our use of cookies

Aluminum Guardrail System - Hatch Curb Mount

Unique ref.: precision-ladders-agrs-h
Brand: Precision Ladders, LLC
Product family: Roof Hatches
Product group: Aluminum Guardrail System
Date of publishing: 2018-12-10
Edition number: 2
Type: Object (single object)
Download (6)
Precision also offers a line of Safety Rails for protection around floor and/or roof openings.

P. O Box 2279
Morristown, TN 37816-2279
Phone: (800) 225-7814
Fax: (423) 586-2091
Email: info@precisionladders.com

ALUMINUM GUARD RAIL SYSTEM SPECIFICATION
Sections 05 52 13, 07 72 00

PART 1: GENERAL
1.01 SUMMARY
Furnish and install Aluminum Safety Guard Rail System including mounting brackets, and self-closing aluminum gate.

1.02 SYSTEM DESCRIPTION
The Guard Rail System Ensures Workers Safety Around Open Roof Hatches Or Other Floor Penetrations By Providing Barriers To Prevent Falling Into Exposed Opening.

1.03 DELIVERY, STORAGE, AND HANDLING.
A. Examine Guard Rail System When It Arrives On Site. Notify The Carrier And Manufacturer Of Any Damage.
B. Store Guard Rail System Under Roof, If Possible; Or, If Stored Outside, Under A Tarp Or Suitable Cover.

1.04 WARRANTY
The Unit Carries A Limited Warranty Of Five (5) Years Against Defective Material And
Workmanship, Covering Parts Only, No Labor Or Freight. Defective Parts, If Deemed So By The Manufacturer, Will Be Replaced At No Charge, Freight Excluded, Upon Inspection At Manufacturer's Plant That Warrants Same.

1.05 MAINTENANCE
A. Under Normal Usage, The Guard Rail System Shall Require No Preventive Maintenance.
B. No "Spare Parts" Shall Be Required.

PART 2: PRODUCTS
2.01 MANUFACTURER
Precision Ladders, LLC
PO Box 2279 Morristown, Tennessee 37814. Phone: (800) 225-7814. Fax: (423) 586-2091.

2.02 MATERIALS
A. Rails Shall Be All Aluminum (6005-T5) 1-1/4" Schedule 40 Pipe with a 1-5/8” OD.
B. 1. Roof Hatch Application - Mounting Bracket 8" X 4-1/2" X 3" X 1/4" Aluminum Angle.
OR (But Not Both)
2. Floor Opening Application – Flange Style Cast Aluminum Fittings 5-1/2” X 2-3/4” x 1/4".
C. Self-Closing Aluminum Pipe Rail Gate (On Open Side Only)

2.03 PERFORMNACE
The Guard Rail System Has Been Tested To Support A Load Of 200 Pounds Applied In Any Direction.

2.04 MANUFACTURED UNITS
The Guard Rail System Shall Be A Model AGRS – WW” X LL”. (Where ‘WW’ Is The Width And ‘LL’ is the length of the opening to be surrounded)

2.05 FABRICATION
The Guard Rail System Is Fabricated, Tested, And Dismantled For Shipping.

2.06 FINISHES
A. Mill Finish On All Aluminum Components.
B. Powder Coat Finish (Optional).

2.07 SOURCE QUALITY CONTROL
All Products Inspected At Factory In A Certified Environment.

Part 3: EXECUTION
3.01 INSTALLATION
Install Per The Manufacturer's Instructions.

3.02 FIELD QUALITY CONTROL
The Manufacturer Has Representatives In All Areas Of The United States And Canada. For The Name Of The Closest Representative, Telephone (800) 225-7814 or visit www.PrecisionLadders.com


END OF SECTION


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Access doors & panels
IFC classification: Object
Uniclass 1.4 Code: L412
Uniclass 1.4 Description: Hatches, access doors, trap doors
Uniclass 2.0 Code: PR-59-36
Uniclass 2.0 Description: Hatches
Uniclass 2015 Code: Pr_30_59_36
Uniclass 2015 Description: Hatches and access panels
NBS Reference Code: 59-36
NBS Reference Description: Hatches
CSI MasterFormat 2014 Code: 07 72 33
CSI MasterFormat 2014 Title: Roof Hatches
OmniClass Number: 23-17 11 27 17
OmniClass Title: Roof Hatches
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Construction - Access doors & panels

Name Value
Application Roof Opening
Material Aluminum

Precision Ladders, LLC

Properties

Name Value
Post or Baluster Shape Cylindrical
Shape Rectangular
Post (Y/N) Yes

All BIM objects are real products from real manufacturers confirmed and approved