We are using cookies to provide our services

By using our services you agree to our use of cookies

Extend-A-Rail Ladder Safety Post

Unique ref.: precision-ladders-er-1
Brand: Precision Ladders, LLC
Product family: Roof Hatches
Product group: Extend-A-Rail
Date of publishing: 2018-12-10
Edition number: 2
Type: Object (single object)
Download (9)
Precision also offers a line of Safety Rails for protection around floor and/or roof openings.

P. O Box 2279
Morristown, TN 37816-2279
Phone: (800) 225-7814
Fax: (423) 586-2091
Email: info@precisionladders.com


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Construction - Access doors & panels
IFC classification: Object
Uniclass 1.4 Code: L412
Uniclass 1.4 Description: Hatches, access doors, trap doors
Uniclass 2.0 Code: PR-59-36
Uniclass 2.0 Description: Hatches
Uniclass 2015 Code: Pr_30_59_36
Uniclass 2015 Description: Hatches and access panels
NBS Reference Code: 59-36
NBS Reference Description: Hatches
CSI MasterFormat 2014 Code: 07 72 33
CSI MasterFormat 2014 Title: Roof Hatches
OmniClass Number: 23-17 11 27 17
OmniClass Title: Roof Hatches
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Construction - Access doors & panels

Name Value
Application Fixed Vertical Ladders ; Ship Ladders
Integral Finish Anodized
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved