Unique ref.: | precision-ladders-sd-01 |
---|---|
Brand: | Precision Ladders, LLC |
Product family: | Vertical Ladders |
Product group: | Aluminum Security Door |
Date of publishing: | 2018-12-10 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://precisionladders.com/products/fixedladders |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/precision_ladders_llc/product/precision-ladders-sd-01
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Construction - Ladders |
---|---|
IFC classification: | Object |
UNSPSC name: | Ladders |
UNSPSC code: | 30191501 |
Uniclass 1.4 Code: | L81333 |
Uniclass 1.4 Description: | Ladders |
Uniclass 2.0 Code: | SS-30-10-30-62 |
Uniclass 2.0 Description: | Permanently-Fixed Vertical Ladder Systems |
Uniclass 2015 Code: | TE_20_40_10 |
Uniclass 2015 Description: | Ladders and steps |
NBS Reference Code: | 30-10-30-62 |
NBS Reference Description: | Permanently-Fixed Vertical Ladder Systems |
CSI MasterFormat 2014 Code: | 05 51 33 |
CSI MasterFormat 2014 Title: | Metal Ladders |
OmniClass Number: | 23-17 23 15 |
OmniClass Title: | Ladders |
Name | Value |
---|---|
Integral Finish | Mill |
Material | Aluminum |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminum |
Name | Value |
---|---|
Thickness | 1/8" |
Door Height | 7' |
Door Width | Depends on Width of Ladder |
Application | Fixed Vertical Ladder |
Hinge Right (Y/N) | No |
Hinge Left (Y/N) | Yes |
All BIM objects are real products from real manufacturers confirmed and approved