We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Aluminum Security Gate, 2 Hinges, Grating, w/ Padlock Hole.

Unique ref.: precision-ladders-sg-01
Brand: Precision Ladders, LLC
Product family: Vertical Ladders
Product group: Aluminum Security Gate
Date of publishing: 2018-12-10
Edition number: 2
Type: Object (single object)
Download (6)
Aluminum Security Gate, 2 Hinges, Grating, W/ Padlock Hole.

P. O Box 2279
Morristown, TN 37816-2279
Phone: (800) 225-7814
Fax: (423) 586-2091
Email: info@precisionladders.com


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Construction - Ladders
IFC classification: Object
UNSPSC name: Ladders
UNSPSC code: 30191501
Uniclass 1.4 Code: L81333
Uniclass 1.4 Description: Ladders
Uniclass 2.0 Code: SS-30-10-30-62
Uniclass 2.0 Description: Permanently-Fixed Vertical Ladder Systems
Uniclass 2015 Code: TE_20_40_10
Uniclass 2015 Description: Ladders and steps
NBS Reference Code: 30-10-30-62
NBS Reference Description: Permanently-Fixed Vertical Ladder Systems
CSI MasterFormat 2014 Code: 05 51 33
CSI MasterFormat 2014 Title: Metal Ladders
OmniClass Number: 23-17 23 15
OmniClass Title: Ladders
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Construction - Ladders

Name Value
Material Aluminum
Width 25 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

Precision Ladders, LLC

Properties

Name Value
Length 30-3/4"
Type Cage
Application Fixed Vertical Ladder
Operation Hinged

All BIM objects are real products from real manufacturers confirmed and approved